Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408075232
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø103
Bill of material
MOVET+4061408075232
TYP
Type
45810131/20
BESTNR
Order No.
4061408075232
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x200
A
Minimum installation height maschine-bottom
49 mm
B
Usable thread lenght
200 mm
D
Base
103 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
32 mm
H
Total height
245
H1
Total height
252
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
相應設備
    No related equipment available
Code