Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408073771
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408073771
TYP
Type
45825256
BESTNR
Order No.
4061408073771
LODLEVEL
Level of detail
High
Low
ANG
Angle
BES
Description
M16X150
A
minimum installation height maschine-bottom
47 mm
B
usable thread lenght
150 mm
D
base
120 mm
CH
regulation key
13 mm
F
thread
M16
G
height base
32 mm
H
total height
197
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available