Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408072972
Company
MOVET
Description
Heavy duty line - Solid base Ø140
Bill of material
MOVET+4061408072972
TYP
Type
45810922
BESTNR
Order No.
4061408072972
LODLEVEL
Level of detail
Hoch
Niedrig
ANG
Angle
BES
Description
M30X125
A
Mindestabstand Maschine-Boden
49.0 mm
B
Usable thread lenght
125 mm
D
Ø-Base
140 mm
CH
Regulation key
26 mm
F
Ø-Thread
M30
G
H-Height base
26.0 mm
H
Total without rubber
174.0 mm
H1
Total with rubber
0.0 mm
SL
Maschine foot load
70000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available