Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408072750
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø65
Bill of material
MOVET+4061408072750
TYP
Type
45810049/12
BESTNR
Order No.
4061408072750
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x50
A
Minimum installation height maschine-bottom
33 mm
B
Usable thread lenght
50 mm
D
Base
65 mm
CH
Regulation key
14 mm
F
Thread
M12
G
Height base
23 mm
H
Total height
83
H1
Total height
86
SL
Maschine foot load
11000 N
INFO
Download-Link
Download-Link
関連機器
    利用可能な関連機器はありません
Code