Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+45826090/F(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Steel Vulcanized with Mounting strap M16, Ø100
Bill of material
MOVET+45826090/F(hoch0)
TYP
Type
45826090/F
BESTNR
Order No.
4061408072521
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x75
A
Minimum installation height maschine-bottom
37.5 mm
B
Usable thread lenght
75 mm
D
Base
100 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
28 mm
H
Total height
112.5 mm
I
69 mm
SL
Maschine foot load
15000 N
関連機器
    利用可能な関連機器はありません
Code