Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408067558
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408067558
TYP
Type
45810301/10
BESTNR
Order No.
4061408067558
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M10x125
A
Minimum installation height maschine-bottom
38 mm
B
Usable thread lenght
125 mm
D
Base
83 mm
CH
Regulation key
14 mm
F
Thread
M10
G
Height base
27 mm
H
Total height
163
H1
Total height
166
SL
Maschine foot load
15000 N
INFO
Download-Link
Download-Link
相关附件
    没有相关可用设备
代码