Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408066926
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408066926
TYP
Type
SF208
BESTNR
Order-No.
4061408066926
LS
Bearing insert
MB
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
130.0 mm
E
101.6 mm
G
16.0 mm
I
21.0 mm
L
36.0 mm
S
16.0 mm
GEWICHT
Weight
1.80 kg
M
Thread
M12
ANZUGSMOMENT
Max. Tightening torque
40 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
関連機器
    利用可能な関連機器はありません
Code