Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408045129
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83 FIX
Bill of material
MOVET+4061408045129
TYP
Type
45812712
BESTNR
Order No.
4061408045129
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x175
A
Minimum installation height maschine-bottom
40 mm
B
Usable thread lenght
175 mm
D
Base
83 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
28 mm
H
Total height
215
H1
Total height
215
SL
Maschine foot load
25000 N
INFO
Download-Link
Download-Link
関連機器
    利用可能な関連機器はありません
Code