Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408044368
HELP_VARIABLE
Company
MOVET
Description
TPL - Take up unit bearing
Bill of material
MOVET+4061408044368
TYP
Type
TPL208
BESTNR
Order No.
4061408044368
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
140 mm
L
34.5 mm
D
16 mm
H
85.0 mm
N
102.0 mm
S
Thread
M16
T
40 mm
V
113 mm
W
80 mm
GEWICHT
Weight
0.93 kg
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MUC
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment