Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408034123
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø100
Bill of material
MOVET+4061408034123
TYP
Type
45811685
BESTNR
Order No.
4061408034123
LODLEVEL
Level of detail
BES
Description
M20x100
A
Minimum installation height machine-bottom
33 mm
B
Usable thread lenght
100 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
20 mm
H1
H-Total height
136 mm
SL
Maschine foot load
45000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码