Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408031696
HELP_VARIABLE
Company
MOVET
Description
Plug - Square shape
Bill of material
MOVET+4061408031696
TYP
Type
45817050
BESTNR
Order no.
4061408031696
LODLEVEL
Level of detail
EXT
External Ø
40x40 mm
THIK
Thikness
2.0 mm
INT
Internal Ø
36 mm
F
Thread
M14
Q
40 mm
Q1
36.5 mm
H
8 mm
H1
43 mm
MSL
Maximum Static Load
8000
INFO
Download-Link
Download-Link
相應設備
    No related equipment available
Code