User Profile Desktop
Previews
3D
2D
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
MOVET+4061408028658
HELP_VARIABLE
Company
MOVET
Description
D - Shaft seal
Bill of material
MOVET+4061408028658
TYP
Type
205D
BESTNR
Order No.
4061408028658
WELLE
Shaft diameter Ø
25
D
62
MAT
Material
Nitril rubber (NBR)
FEDER
Spring
Stainless steel
INFO
Download link
Download link
Related Equipment