Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408028085
HELP_VARIABLE
Company
MOVET
Description
Vulcanized base, 5° articulated stem
Bill of material
MOVET+4061408028085
TYP
Type
45828000Z
BESTNR
Order No.
4061408028085
LODLEVEL
Level of detail
A
Minimum installation height maschine-bottom
28 mm
B
Usable thread lenght
75 mm
D
Base
80 mm
CH
Wrench size
8 mm
F
Thread
M12
G
Hoehe
25 mm
H
Total height
103 mm
DL
Dinamic loadd
2500 N
SL
Maschine foot load
4500 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code