Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+45826014(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M12, Ø80
Bill of material
MOVET+45826014(hoch0)
TYP
Type
45826014
BESTNR
Order No.
4061408026203
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x100
A
Minimum installation height maschine-bottom
35 mm
B
Usable thread lenght
100 mm
D
Base
80 mm
CH
Regulation key
14 mm
F
Thread
M12
G
Height base
25 mm
H
Total height
135
SL
Maschine foot load
10000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码