Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408024643
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line screw with through hole 2
Bill of material
MOVET+4061408024643
TYP
Type
45819090B
BESTNR
Order No.
4061408024643
LODLEVEL
Level of detail
BES
Description
VITE M24X2 mm
H1
Total height
160 mm
H2
Total height
15 mm
H
Total height
136 mm
CH
regulation key
24 mm
D1
Hole diameter
13 mm
F
thread
24x2 mm
SL
maschine foot load
60000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码