Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408023370
Company
MOVET
Description
Heavy duty line - Solid steel base Ø80
Bill of material
MOVET+4061408023370
TYP
Type
45810740
BESTNR
Order No.
4061408023370
LODLEVEL
Level of detail
High
Low
ANG
Angle
BES
Description
M16x125
A
Minimum installation height machine-bottom
33 mm
B
Usable thread lenght
125 mm
D
Ø-Base
80 mm
CH
Regulation key
16 mm
F
Ø-Thread
M16
G
H-Height base
19.5 mm
H
H-Total height
158 mm
H1
H-Total height
161 mm
SL
Machine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available