Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408020898
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø124 with 4 bores
Bill of material
MOVET+4061408020898
TYP
Type
45815618C
BESTNR
Order No.
4061408020898
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M20x150
S
base thickness
4 mm
B
usable thread lenght
150 mm
D
base diameter
124 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
20.5 mm
H
total height
184 mm
SL
maschine foot load
25000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code