Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408017683
HELP_VARIABLE
Company
MOVET
Description
LNFL - Flange bearings 2-hole
Bill of material
MOVET+4061408017683
TYP
Type
LNFL204
BESTNR
Order No.
4061408017683
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
A
100 mm
E
76.2 mm
B
56 mm
G
11.4 mm
L
26 mm
S
10.7 mm
I
15.4 mm
GEWICHT
Weight
0.20 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
16 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MUC
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment