Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408016037
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123
Bill of material
MOVET+4061408016037
TYP
Type
45810183
BESTNR
Order No.
4061408016037
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x200
A
Minimum installation height maschine-bottom
57 mm
B
Usable thread lenght
200 mm
D
Base
123 mm
CH
Regulation key
20 mm
F
Thread
M20
G
Height base
37 mm
H
Total height
257
H1
Total height
260
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available