Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408015320
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø60
Bill of material
MOVET+4061408015320
TYP
Type
45815011/16
BESTNR
Order No.
4061408015320
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x100
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
100 mm
D
Ø-Base
60 mm
CH
Regulation key
13 mm
F
Ø-Thread
M16
G
H-Height base
17.5 mm
H
H-Total height
130 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码