Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408014156
HELP_VARIABLE
Company
MOVET
Description
Polished and sandblasted bow handles - Typ 1
Bill of material
MOVET+4061408014156
TYP
Type
45840000
BESTNR
Order no.
4061408014156
LODLEVEL
Level of detail
DES
Description
Bow handle stainless steel Ø12, hole distance 183
L
195 mm
I
183 mm
D
12 mm
H
40 mm
F
Thread
M5x10
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available