Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013975
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123
Bill of material
MOVET+4061408013975
TYP
Type
45810176
BESTNR
Order No.
4061408013975
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x125
A
Minimum installation height maschine-bottom
57 mm
B
Usable thread lenght
125 mm
D
Base
123 mm
CH
Regulation key
20 mm
F
Thread
M20
G
Height base
37 mm
H
Total height
182
H1
Total height
182
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available