Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013128
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø60
Bill of material
MOVET+4061408013128
TYP
Type
45815010
BESTNR
Order No.
4061408013128
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x75
A
Minimum installation height machine-bottom
24.5 mm
B
Usable thread lenght
75 mm
D
Ø-Base
60 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
17.5 mm
H
H-Total height
99.5 mm
SL
Maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available