Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408012657
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø60
Bill of material
MOVET+4061408012657
TYP
Type
45815012
BESTNR
Order No.
4061408012657
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x125
A
Minimum installation height machine-bottom
24.5 mm
B
Usable thread lenght
125 mm
D
Ø-Base
60 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
17.5 mm
H
H-Total height
149.5 mm
SL
Maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available