Preview - Generation
Preview
Quotation
3D
2D
Please wait until the preview is generated.

CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
MOVET+4061408012480
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female
Bill of material
MOVET+4061408012480
TYP
Type
45830040E/60
BESTNR
Order no.
4061408012480
LODLEVEL
Level of detail
DES
Description
Star grip VA Ø 60, internal thread M12x20
D
60 mm
D1
27 mm
H
37 mm
H1
20.0 mm
G
20 mm
F
Thread
M12
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available