Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408011681
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø120
Bill of material
MOVET+4061408011681
TYP
Type
45815525
BESTNR
Order No.
4061408011681
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x125
A
Minimum installation height machine-bottom
25 mm
B
Usable thread lenght
125 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
16.0 mm
H
H-Total height
150 mm
SL
Machine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available