Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
MOVET+4061408011407
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line Rectangular
Bill of material
MOVET+4061408011407
TYP
Type
45819001
BESTNR
Order No.
4061408011407
DB
Base dimension
110x80 H12 mm
LODLEVEL
Level of detail
BES
Description
M20x200
CH
Regulation key
24 mm
F
Ø-Thread
M20
SL
Machine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available