Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408009633
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø100 with two bores
Bill of material
MOVET+4061408009633
TYP
Type
45815211
BESTNR
Order No.
4061408009633
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height machine-bottom
29 mm
B
Usable thread lenght
150 mm
D
Ø-Base
100 mm
CH
Regulation key
17 mm
F
Ø-Thread
M16
G
H-Height base
16.5 mm
H
H-Total height
179 mm
SL
Maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available