您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/3a_heavy_mit_gummiplatte_m16_d120_asmtab.prj},{NB=MOVET+45827381/3A(hoch00)},{TYP=45827381/3A},{BESTNR=4061408111596},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=45},{F=M16},{M=16},{B=140},{D=120},{CH1=13},{G=27},{A=55},{D1=24},{D2=60},{CH2=20},{H2=116},{H3=161},{H1=195},{SL=40000},{INFO=Download-Link},{PPATH=../../3a_maschinenfuesse/parts/heavyload_mit_gummiplatte_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/27381_3a_27429_3a.pdf},{ASSIPRODUCT=1},{TYPX=27381/3A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
CH1
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH2
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H3
top position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45827381/3A
4061408111596
45
M16
140
120
13
27
55
24
60
20
116
161
195
40000
45827383/3A
4061408111794
70
M16
190
120
13
27
55
24
85
20
141
211
245
40000
相應設備
No related equipment available
Code